??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
WOERNER KFA-V/99/V/F/0/N/N/N/Z4N/30/0/0
HELP_VARIABLE
Company
WOERNER Lubrication
Description
KFA-V - Level switch
Bill of material
WOERNER KFA-V/99/V/F/0/N/N/N/Z4N/30/0/0
PDF
Data sheet
INFO
SM
Switch material
MF
Mounting Flange
SP
Number of contacts
L1S
L1 level contact
L2S
L2 level contact
L3S
L3 level contact
TC
Temperature contacts
EC
Electrical connection
L1
Lenght
mm
Enter value for L1
Lenght
mm
cm
inch
ft
L2
Lenght
mm
L3
Lenght
mm
POS1
Contact position
mm
GEW
Weight
0.115 kg
Related Equipment
    No related equipment available
Download CAD models
Previews
3D
Dimension
2D