CAD model selection
Add for comparison
Selectable products: 1
WOERNER VPI-D/99/12/0/09/S0A/09/WNA/09/XX/09/XX/09/XX/09/XX
Company
WOERNER Lubrication
Description
VPI-D - Progressive distributor
Bill of material
WOERNER VPI-D/99/12/0/09/S0A/09/WNA/09/XX/09/XX/09/XX/09/XX
AA
Number of outlets
12
AE
Attachment on the inlet side
without
C0
C1
C3
C5
C7
C9
C10
POS1
Dosing volume per piston stroke and outlet
0.9
1.3
1.8
2.7
3.7
0
cm3
FK1
Function control
S0
WN
W0
ohne
M1
Mounting side
A
B
POS2
Dosing volume per piston stroke and outlet
0.9
1.3
1.8
2.7
3.7
0
cm3
FK2
Function control
WN
W0
ohne
M2
Mounting side
A
B
POS3
Dosing volume per piston stroke and outlet
0.9
1.3
1.8
2.7
3.7
0
cm3
FK3
Function control
ohne
M3
Mounting side
X
POS4
Dosing volume per piston stroke and outlet
0.9
1.3
1.8
2.7
3.7
0
cm3
FK4
Function control
ohne
M4
Mounting side
X
POS5
Dosing volume per piston stroke and outlet
0.9
1.3
1.8
2.7
3.7
0
cm3
FK5
Function control
ohne
M5
Mounting side
X
POS6
Dosing volume per piston stroke and outlet
0.9
1.3
1.8
2.7
3.7
0
cm3
FK6
Function control
ohne
M6
Mounting side
X
POS7
Dosing volume per piston stroke and outlet
X
cm3
FK7
Function control
ohne
M7
Mounting side
X
POS8
Dosing volume per piston stroke and outlet
X
cm3
FK8
Function control
ohne
M8
Mounting side
X
POS9
Dosing volume per piston stroke and outlet
X
cm3
FK9
Function control
ohne
M9
Mounting side
X
POS10
Dosing volume per piston stroke and outlet
X
cm3
FK10
Function control
ohne
M10
Mounting side
X
A
260
mm
B
240
mm
GEW
Weight
11.449
kg
Related Equipment
    No related equipment available
Download CAD models
Previews