??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
GMA-B01/99/2/0/0/0/0/0/0/0/0
HELP_VARIABLE
PDF
Data sheet
INFO
AB
Drive
BH
Revervoir size
NF
Level monitoring / Follow-up piston
BA
Filling Connection
POS1
Place 1
POS2
Place 2
POS3
Place 3
POS4
Place 4
POS5
Place 5
M
Motor
GEW
Weight
5.232
kg
A
Dimension
273
mm
B
Dimension
0
mm
D
Diameter
197.000
mm
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

Previews