CAD model selection
Add for comparison
Selectable products: 1
GMF-F/99/2L/A/B/M/60/E/13/0/0/0/6
Company
WOERNER Lubrication
Description
Piston pump GMF/F - Pump unit
Bill of material
GMF-F/99/2L/A/B/M/60/E/13/0/0/0/6
SP
Special version
0- without special reduction ratio, Assembly position 0,400- Opening pressure 400bar
RE
Reservoir
2L- Plastic, 2Liter, Standard
4L- Plastic, 4Liter, Standard
6L- Plastic, 6Liter, Standard
2LA- Plastic, 2Liter, Outdoor
4LA- Plastic, 4Liter, Outdoor
6LA- Plastic, 6Liter, Outdoor
5- Polyester, 5Liter
10- Polyester, 10Liter
30- Polyester, 30Liter
2V- stainless steel, 2Liter
4V- stainless steel, 4Liter
7V- stainless steel, 7Liter
25V- stainless steel, 25Liter
KX- Adapter for KX-Cartridge
S- Suction connection / Sealing cap
0- without reservoir
LE
Level monitoring
A- Ultrasonic sensor, for oil, analog
D- Ultrasonic sensor, for oil, digital
0- without level monitoring, for oil
FI
Filling connection
B- Pipe connection L12
V- Closing nipple DN6 with dust cap
0- without filling connection
DR
Drive type
M- Electric motor, assembly group BG63
N- Electric motor, assembly group BG71
L- Hydraulic motor
GM- Gear, ZAF-B/M
GN- Gear, ZAF-B/N
V- Gear, ZAF-B/V
O- Oscillating drive
R- long driving shaft 1
U- short driving shaft 2
P- without drive
AS
Assembly position
0
90
180
270
°
RED
Reduction
60- Gear reduction 60:1
97- Gear reduction 97:1
160- Gear reduction 160:1
316- Gear reduction 316:1
625- Gear reduction 625:1
1250- Gear reduction 1250:1
2500- Gear reduction 2500:1
3300- Gear reduction 3300:1
4356- Gear reduction 4356:1
0- Special gear reduction
SPR
Special reduction ratio
0- without special reduction ratio
FU
Function monitoring
E- Electrical function monitoring
E0- Optical function monitoring
0- without function monitoring
TY
Type
13- single row, in total max. 13 installation positions
13S- single row with strainer, in total max. 13 installation positions, pump elements with strainer
26- double row, in total max. 26 installation positions
26S- double row with strainer, in total max. 26 installation positions, pump elements with strainer
PE6
Number of pump elements 6
PE8
Number of pump elements 8
PE22
Number of pump elements 22
OU
Outlet
6- Outlet at the Ring piece, Ø6 Pipe connection
8- Outlet at the Ring piece, Ø8 Pipe connection
10- Outlet at the Ring piece, Ø10 Pipe connection
14- Outlet at the Ring piece, G1/4 Connection thread
0- Outlet without ring piece
PRL
Pressure limitation valve
400- Opening pressure 400bar
350- Opening pressure 350bar
250- Opening pressure 250bar
150- Opening pressure 150bar
100- Opening pressure 100bar
80- Opening pressure 80bar
70- Opening pressure 70bar
0- without pressure limitation valve
VA
Screw plugs
Yes
No
GEW
Weight
13.390 kg
Related Equipment
    No related equipment available
Download CAD models
Previews
3D
Dimension
2D