CAD model selection
Add for comparison
Selectable products: 1
GMO-A/99/2/C/A/0/0/0/0/0/D22/A
Company
WOERNER Lubrication
Description
GMO-A - Pump unit
Bill of material
GMO-A/99/2/C/A/0/0/0/0/0/D22/A
BH
Container
2 - container 2l polyamide
4P - container 4l polyamide
4V tank 4l stainless steel
7V - 7l stainless steel tank
NK
Level control
C - For Fat Intermittent Min. Monitoring
F - For oil min. Monitoring
without
BA
Filling connection
A - Cone grease nipple DIN 71412
C - Flat lubrication nipple DIN 3404-M22
G - Filling connection straight
without
PEL
Pump element 1
without
0,11
cm^3
PEL2
Pump element 2
without
0,11
cm^3
PEL3
Pump element 3
without
0,11
cm^3
ANS1
Connection options position 1
0 - without connection option
ANS3
Connection options position 3
0 - without connection option
ES
Electric control
D22 - with control for directional valve and 2 progressive distributors
D11 - with control for 1 progressive distributor
D12 - with control for 2 progressive distributors
D13 - with control for 3 progressive distributors
without control unit
KA
Control drive speed
A - with control
0 - without control
Related Equipment
Download CAD models
Previews
3D
Dimension
2D