{eugenwoerner/lubrication_systems/multiline_system/grease_pumps/gmg_b_asmtab.prj},{NB=GMG-B01/99/2/C/0/A/04/04/D1/3},{PDF=INFO},{BH=2},{NK=C},{FG=ohne},{BA=A},{PEL=04},{PER=04},{ES=D1},{AB=3},{AP=0},{PPATH=assemblies/gmg_b_asmtpl.prj},{LINKEN=ftp://woerner.woerner.de/partcommunity/english/P0704.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
GMG-B01/99/2/C/0/A/04/04/D1/3
HELP_VARIABLE
Company
WOERNER Lubrication
Description
GMG-B - Pump unit
Bill of material
GMG-B01/99/2/C/0/A/04/04/D1/3
BH
Revervoir
2 - 2L Polyamide
4P - 4L Polyamide
7V - 7L Stainless steel
K40 - Fat cartridges 400 g DIN 1284
2 - 2L Polyamide
4P - 4L Polyamide
7V - 7L Stainless steel
K40 - Fat cartridges 400 g DIN 1284
NK
Level monitoring
C - For Grease: Intermittent min. level monitoring
F - For Oil: min. level monitoring
without
C - For Grease: Intermittent min. level monitoring
F - For Oil: min. level monitoring
without
FG
Follow-up piston
without
BA
Filling Connection
A - Cone lubrication nipple DIN 71412
C - Flat lubrication nipple DIN 3404-M22
G - Filling connection straight
W - Filling connection angled
without
A - Cone lubrication nipple DIN 71412
C - Flat lubrication nipple DIN 3404-M22
G - Filling connection straight
W - Filling connection angled
without
PEL
Pump element left
0,04
0,08
0,16
0,08P
0,16P
without
0,04
0,08
0,16
0,08P
0,16P
without
cm^3
PER
Pump element right
0,04
0,08
0,16
0,08P
0,16P
without
0,04
0,08
0,16
0,08P
0,16P
without
cm^3
ES
Electrical Control unit
D1 - Control
without control unit
D1 - Control
without control unit
AB
Drive
3 - 24VDC Delivery and stiring always concurrently
3A - 24VDC Stiring, without and with delivery
3 - 24VDC Delivery and stiring always concurrently
3A - 24VDC Stiring, without and with delivery
AP
Flanged progressive distributor right
0
GEW
Weight
6.154
kg
相應設備
No related equipment available
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D