您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eugenwoerner/woerner_products/distributors/progressiv_distributor/grease_progressiv_distributor/vpi_c_asmtab.prj},{NB=VPI-C/99/12/0/10/XX/10/XX/10/XX/10/XX/10/XX/10/XX_(101010101010XXXXXXXXXXXXXXXXXXXXXXXX)},{PDF=INFO},{AA=12},{AE=0},{POS1=10},{FK1=X},{M1=X},{POS2=10},{FK2=X},{M2=X},{POS3=10},{FK3=X},{M3=X},{POS4=10},{FK4=X},{M4=X},{POS5=10},{FK5=X},{M5=X},{POS6=10},{FK6=X},{M6=X},{POS7=X},{FK7=X},{M7=X},{POS8=X},{FK8=X},{M8=X},{POS9=X},{FK9=X},{M9=X},{POS10=X},{FK10=X},{M10=X},{PPATH=parts/parts_vpi_c_d/vpi_c_new_asmtpl.prj},{A=191},{B=175},{LINKEN=ftp://woerner.woerner.de/VW/9063_EN_Varianten_VPI.pdf},{GEWA=0.999}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
WOERNER VPI-C/99/12/0/10/XX/10/XX/10/XX/10/XX/10/XX/10/XX
HELP_VARIABLE
Company
WOERNER Lubrication
Description
VPI-C - Progressive distributor
Bill of material
WOERNER VPI-C/99/12/0/10/XX/10/XX/10/XX/10/XX/10/XX/10/XX
AA
Number of outlets
12
12
AE
Attachment on the inlet side
without
C0
C1
C2
C3
C4
C5
C6
C7
C8
C9
C10
C11
C12
C15
without
C0
C1
C2
C3
C4
C5
C6
C7
C8
C9
C10
C11
C12
C15
POS1
Dosing volume per piston stroke and outlet
0.10
0.15
0.22
0.30
0.40
0.50
0.63
0.75
0.90
0
0.10
0.15
0.22
0.30
0.40
0.50
0.63
0.75
0.90
0
cm3
FK1
Function control
ohne
ohne
M1
Mounting side
X
X
POS2
Dosing volume per piston stroke and outlet
0.10
0.15
0.22
0.30
0.40
0.50
0.63
0.75
0.90
0
0.10
0.15
0.22
0.30
0.40
0.50
0.63
0.75
0.90
0
cm3
FK2
Function control
ohne
ohne
M2
Mounting side
X
X
POS3
Dosing volume per piston stroke and outlet
0.10
0.15
0.22
0.30
0.40
0.50
0.63
0.75
0.90
0
0.10
0.15
0.22
0.30
0.40
0.50
0.63
0.75
0.90
0
cm3
FK3
Function control
ohne
ohne
M3
Mounting side
X
X
POS4
Dosing volume per piston stroke and outlet
0.10
0.15
0.22
0.30
0.40
0.50
0.63
0.75
0.90
0
0.10
0.15
0.22
0.30
0.40
0.50
0.63
0.75
0.90
0
cm3
FK4
Function control
ohne
ohne
M4
Mounting side
X
X
POS5
Dosing volume per piston stroke and outlet
0.10
0.15
0.22
0.30
0.40
0.50
0.63
0.75
0.90
0
0.10
0.15
0.22
0.30
0.40
0.50
0.63
0.75
0.90
0
cm3
FK5
Function control
ohne
ohne
M5
Mounting side
X
X
POS6
Dosing volume per piston stroke and outlet
0.10
0.15
0.22
0.30
0.40
0.50
0.63
0.75
0.90
0
0.10
0.15
0.22
0.30
0.40
0.50
0.63
0.75
0.90
0
cm3
FK6
Function control
ohne
ohne
M6
Mounting side
X
X
POS7
Dosing volume per piston stroke and outlet
X
X
cm3
FK7
Function control
ohne
ohne
M7
Mounting side
X
X
POS8
Dosing volume per piston stroke and outlet
X
X
cm3
FK8
Function control
ohne
ohne
M8
Mounting side
X
X
POS9
Dosing volume per piston stroke and outlet
X
X
cm3
FK9
Function control
ohne
ohne
M9
Mounting side
X
X
POS10
Dosing volume per piston stroke and outlet
X
X
cm3
FK10
Function control
ohne
ohne
M10
Mounting side
X
X
A
191
191
mm
B
175
175
mm
GEW
Weight
4.401
4.401
kg
相應設備
Hollow bolt with oultet A - Accessories
WOERNER Lubrication
13.07.2021
Hollow screw with outlet with check valve AR - Accessories
WOERNER Lubrication
13.07.2021
Hollow bolt without outlet B P - Accessories
WOERNER Lubrication
13.07.2021
Hollow screw without outlet with check valve BR PR - Accessories
WOERNER Lubrication
13.07.2021
Bridge body 2-fold - Accessories
WOERNER Lubrication
13.07.2021
Bridge body 3-fold - Accessories
WOERNER Lubrication
13.07.2021
Check valve - Accessories
WOERNER Lubrication
13.07.2021
Check valve - Accessories
WOERNER Lubrication
13.07.2021
Check valve - Accessories
WOERNER Lubrication
13.07.2021
Extension for outlet under function monitoring - Accessories
WOERNER Lubrication
13.07.2021
Screw plug V - Accessories
WOERNER Lubrication
13.07.2021
Straight fitting for pipe - Accessories
WOERNER Lubrication
13.07.2021
Straight fitting for pipe - Accessories
WOERNER Lubrication
13.07.2021
Straight fitting for pipe - Accessories
WOERNER Lubrication
13.07.2021
Straight fitting for pipe - Accessories
WOERNER Lubrication
13.07.2021
Cable Socket - Accessories
WOERNER Lubrication
03.10.2022
Volume flow control DUA-B/0/V - Accessories
WOERNER Lubrication
13.07.2021
Volume flow controller DUK-A/…/0 - Accessories
WOERNER Lubrication
13.07.2021
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D